Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Fire control panel (modular)

Stock no. S54400-C87-A1

Stock no. S54400-C87-A1

The FC726-ZA (4-loop, expandable to 28 loops) is a modular fire control panel with an integrated operating unit that can process signals from Cerberus™ PRO devices of up to 1512 addresses. A card cage in the basic fire control panel equipment is used for installation of additional line cards (C-NET) or I/O cards. A mix of up to 5 cards max. is possible. Line and I/O cards can be exchanged without removing power from control panel.

The fire control panel can be used as a stand-alone version or networked. The control panel can be programmed with a user-friendly Cerberus-Engineering-Tool to create a system with great versatility.

Up to 32 fire control panels and fire terminals can be connected in a single cluster (C-WEB/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (C-WEB/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-conform network with up to 64 fire control panels and fire terminals. All detector lines are monitored for ground faults.

Adaptation of the user text directly on the terminal or with the software engineering tool. Up to 2000 events can be stored according to various criteria. Automatic summer/winter time change. Detection and automatic read-in (auto configuration) of all C-NET devices‚ providing immediate simple operation. Stored data can be uploaded via remote access.

The FC726 is ideally suited for very large and complex buildings, e.g. Office buildings, university campuses, etc. The FC726-ZA with flexible cross-linking possibilities can also be used for extensive systems. The expansion and accessories must be ordered separately.




EN 54-2, EN 54-4

Detector compatibility

Cerberus PRO FD720

Number of addresses

Max. 1512

Number of detector lines

Loop with loop extension -> 8 loops or 8 stub lines
C-NET -> max. 20 (4 per line card)
SynoLOOP -> max. 8 (4 per line card)

Programmable input/output

Max. 60 (12 per card)

Relay outputs

1x RT alarm; 1x RT fault

Supervised output

1x RT alarm, 1x RT fault, 2x horn

Mains voltage

AC 230 V

Operating voltage

DC 21...28.6 V

Operating current

Max. 5 A

Power supply

150 W

Emergency power supply

Up to 72 h (optional)

Battery capacity

2x 12 V, 45 Ah

Plug-in position

2 -> for serial interfaces RS232, RS4852, 2 -> for network modules, 1 -> for loop extension (C-NET), 5 -> for line or I/O cards (card cage)

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel. (no condensation)

Protection category


Color housing/cover

~RAL 7035, Light gray / ~RAL 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 796 x 260 mm (without cover cap)
430 x 796 x 288 mm (with cover cap)


FTO2005-C1 Key switch (Kaba), FTO2006-B1 Key switch (Nordic), Z3B171 Relay module with 1 contact, FCA1209-Z1 Output module (230 V), FHA2015-A1 Flush mounting bezel two HU, FHA2016-A1 19" mounting kit, FHA2017-A1 Flush mounting bezel one HU, FCA2014-A1 Cable kit (communication), DL3750+ Matrix printer external


FCI2003-A1 Loop extension (FDnet/C-NET), FCL2001-A1 Line card (C-NET), FCL7201-Z3 Line card (SynoLOOP), FCI2007-A1 I/O card (RT), FCI2008-A1 I/O card, FCI2009-A1 I/O card (horn/monitored), FCA2033-A1 License key (S1), FCA2034-A1 License key (S2), FCA2035-A1 License key (S3), FTO2001-A1 Event printer, FHA2007-A1 Mounting plate, FCI2001-D1 Fire brigade periphery module, FCI2005-N1 RT Interface set, FCA2005-A1 Sounder module, FCA2001-A1 RS232 module (isolated), FCA2002-A1 RS485 module (isolated), FCM7213-Y3 Operating add-on (2x LED ind.), FCM7214-Y3 Operating add-on (4x LED ind.), FCM7221-H3 Operating add-on (2x EVAC), FTI2002-N1 EVAC-NL connector board, FT2003-N1 Mimic display driver (EVAC), FP2015-A1 Power supply (70 W), FP2004-A1 Power supply kit (150 W, A), FP2005-A1 Power supply kit (150 W, B), FN2001-A1 Network module (SAFEDLINK), FN2002-A1 Repeater (SAFEDLINK), FN2006-A1 Fiber network module (SM), FN2007-A1 Fiber network module (MM), FN2008-A1 Ethernet switch, NK8237.2 Modbus Gateway