Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC723-ZA

Fire control panel FC723-ZA (modular)

Stock no. S54400-C143-A1

Stock no. S54400-C143-A1

The FC723-ZA is a modular, prefabricated, microprocessor-controlled fire control panel with an integrated user-friendly operating unit for up to max. 756 addresses that can process signals from various detector systems like FD720 devices of the Cerberus PRO series and SynoLOOP devices. The fire control panel can be used as stand-alone version or can be networked. Up to 64 stations (fire control panels and fire terminals) can be connected in one network.

  • Integrated degraded mode function

  • Redundant network node, degraded mode operation according to EN 54

  • Fast Ethernet interface for a heterogeneous network

  • Option of printer, key switches, LED displays

  • Slots for RS232, RS485 serial ports

  • Card cage for 2 extra cards

  • Line card C-NET (For migration)

  • SynoLOOP line card

  • Emergency power supply for emergency operating time of up to 72 hours

  • Detection and automatic reading in (auto configuration) of all Cerberus PRO devices, ready for operation immediately

  • Floor repeater devices, alarm devices and mimic displays in detector loop

  • (C-NET)

  • Flexible programming of complex applications and controls


Attribute

Value

Standard

EN 54-2, EN 54-4

Detector compatibility

Cerberus PRO FD720 (C-NET)

Number of addresses

Max. 756

Number of detector lines

Loops with loop extension -> 4 / 12
Stub lines -> 4 / 16
C-NET -> Max. 16 (4 per line card)
SynoLOOP -> Max. 4 (4 per line card)

Programmable input/output

12

Relay outputs

1x RT alarm, 1x RT fault

Relay outputs

1x RT alarm, 1x RT fault

Supervised output

1x RT alarm, 1x RT fault, 2x horn

Supervised output

1x RT alarm, 1x RT fault, 2x horn

Mains voltage

AC 98…127 V / AC 196…253 V

Dimensions (W x H x D)

430 x 796 x 165 mm (without cover cap)
430 x 796 x 188 mm (with cover cap)

Operating voltage

DC 21…28.6 V

Operating current

Max. 5 A

Power supply

150 W

Emergency power supply

Up to 72 hours

Battery capacity

2 x 12 V, 26 Ah

Plug-in position

For RS232, RS485 serial ports: 2, For network modules: 2, For loop extension: 1

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel. (no condensation)

Protection category

IP30

Color housing/cover

Gray, ~RAL 7035/gray, ~RAL 000 50 00

Cabinet dimensions (W x H x D)

430 x 796 x 160 mm (without cover cap)
430 x 796 x 188 mm (with cover cap)

Accessories

FTO2005-C1 Key switch (Kaba), FTO2006-B1 Key switch (Nordic), Z3B171 Relay module with 1 contact, FCA1209-Z1 Output module (230 V), FHA2015-A1 Flush mounting bezel two HU, FHA2016-A1 19" mounting kit, FHA2017-A1 Flush mounting bezel one HU, DL3750+ Matrix printer external

Expansion

FCI2003-A1 Loop extension (FDnet/C-NET), FCL2001-A1 Line card (C-NET), FCL7201-Z3 Line card (SynoLOOP), FCI2007-A1 I/O card (RT), FCI2008-A1 I/O card, FCI2009-A1 I/O card (horn/monitored), FCA2033-A1 License key (S1), FCA2034-A1 License key (S2), FCA2035-A1 License key (S3), FTO2001-A1 Event printer, FHA2007-A1 Mounting plate, FCI2001-D1 Fire brigade periphery module, FCI2005-N1 RT Interface set, FCA2005-A1 Sounder module, FCA2001-A1 RS232 module (isolated), FCA2002-A1 RS485 module (isolated), FCM7213-Y3 Operating add-on (2x LED ind.), FCM7214-Y3 Operating add-on (4x LED ind.), FCM7221-H3 Operating add-on (2x EVAC), FTI2002-N1 EVAC-NL connector board, FT2003-N1 Mimic display driver (EVAC), FP2015-A1 Power supply (70 W), FP2004-A1 Power supply kit (150 W, A) , FP2005-A1 Power supply kit (150 W, B), FN2001-A1 Network module (SAFEDLINK), FN2002-A1 Repeater (SAFEDLINK), FN2006-A1 Fiber network module (SM), FN2007-A1 Fiber network module (MM), FN2008-A1 Ethernet switch, NK8237.2 Modbus Gateway