Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC722-YZ

Fire control panel (2-loop) in housing (Standard) with 1 LED indicator

Stock no. S54400-C29-A4

Stock no. S54400-C29-A4

The FC722-YZ (2-loop, expandable to 4) is a compact fire control panel with an integrated operating unit that can process signals from Cerberus™ PRO devices of up to 252 addresses. The fire control panel can be used as a stand-alone version or networked. It can be programmed with a user-friendly Cerberus-Engineering-Tool to create a system with great versatility. Up to 32 fire control panels and fire terminals can be connected in a single cluster (C-WEB/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (C-WEB/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-conform network with up to 64 fire control panels and fire terminals. In addition‚ an Ethernet connection is available at each station.

All detector lines are monitored for ground faults.

Adaptation of the user text directly on the terminal or with the Cerberus-Engineering-Tool. Up to 2000 events can be stored according to various criteria. Automatic summer/winter time change.

Detection and automatic read-in (auto configuration) of all C-NET devices, providing immediate simple operation.

Stored data can be uploaded via Cerberus-Remote access.

The FC722-YZ is ideally suited for medium-sized applications, e.g. in workshops, hotels, etc. or when networked as part of much larger applications. The FC722-YZ with flexible cross-linking possibilities can also be used for extensive systems.

The expansion and accessories must be ordered separately.

Attribute

Value

Additional Product Description

With 24 indicator groups, each with one red and one yellow LED.

Detector compatibility

Cerberus PRO FD720

Number of addresses

Max. 252

Number of detector lines

2 (4) loops or 4 (8) stub lines

Programmable input/output

8

Relay outputs

1x RT alarm, 1x RT fault

Supervised output

1x RT alarm
1x RT fault
1x horn

Mains voltage

AC 97...127 V / AC 196...253 V

Operating voltage

DC 21…28.6 V

Operating current

Max. 2.5 A

Power supply

70 W

Emergency power supply

Up to 72 h (optional)

Battery capacity

2x 12 V, 7...12 Ah

Plug-in position

2 -> for serial interfaces RS232, RS485, 2 -> for network modules, 1 -> for loop extension (C-NET)

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel. (no condensation)

Protection category

IP30

Color housing/cover

~RAL 7035, Light gray / ~RAL 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 398 x 160 mm (without cover cap)
430 x 398 x 188 mm (with cover cap)

Accessories

DL3750+ Matrix printer (Extern), FCA2014-A1 Cable kit (communication), FHA2015-A1 Flush mounting bezel two HU, FHA2016-A1 19" mounting kit, FHA2017-A1 Flush mounting bezel one HU, FTO2005-C1 Key switch (Kaba), FTO2006-B1 Key switch (Nordic), Z3B171 Relay module

Expansion

FCI2003-A1 Loop extension (FDnet/C-NET), FCA2033-A1 License key (S1), FCA2034-A1 License key (S2), FCA2035-A1 License key (S3), FHA2007-A1 Mounting plate, FCI2001-A1 Fire brigade periphery module kit, FCA2005-A1 Sounder module, FCA2001-A1 RS232 module (isolated), FCA2002-A1 RS485 module (isolated), FH7202-Z3 Housing (Standard), FH7203-Z3 Housing (Comfort), FN2001-A1 Network module (SAFEDLINK), FN2002-A1 Repeater (SAFEDLINK), FN2006-A1 Fiber network module (SM), FN2007-A1 Fiber network module (MM), FN2008-A1 Ethernet switch, NK8237.2 Modbus Gateway, FHA2029-A1 Mounting kit for Ethernet switch (Comfort), FHA2030-A1 Mounting kit for Ethernet switch (Large Ext.)