Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC721-YZ

Fire control panel (1-loop) in housing (Eco) with 1 LED indicator

Stock no. S54400-C32-A3

Stock no. S54400-C32-A3

The FC721-YZ is a compact fire control panel with integrated operating unit that can process signals from Cerberus™ PRO devices of up to 126 addresses.

The fire control panel may be used as a stand-alone unit only.

In addition, an Ethernet connection is available at each station. Via this fast Ethernet interface remote control service is possible. All detector lines are monitored for ground faults.

The Cerberus-Engineering-Tool permits the system to be adapted to specific customers' requirements. Up to 2000 events can be stored according to various criteria. Automatic summer/winter change. Detection and automatic read-in (auto-configuration) of all C-NET devices, providing immediate simple operation. Stored data can be uploaded via Cerberus-Remote access.

The FC721-YZ is ideally suited for smaller applications, e.g. in workshops, hotels, etc.

The expansion and accessories must be ordered separately.

Attribute

Value

Additional Product Description

With 24 indicator groups, each with one red and one yellow LED.

Detector compatibility

Cerberus PRO FD720

Number of addresses

Max. 126

Number of detector lines

1 loop or 2 stub lines

Programmable input/output

4

Relay outputs

1x RT alarm
1x RT fault

Supervised output

1x RT alarm
1x RT fault
1x horn

Mains voltage

AC 97...127 V / AC 196...253 V

Operating voltage

DC 21…28.6 V

Operating current

Max. 2.5 A

Power supply

70 W

Emergency power supply

Up to 72 h (optional)

Battery capacity

2 x 12 V, 7 Ah

Plug-in position

1 -> for serial interface RS232 or RS485

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel (no condensation)

Protection category

IP30

Color housing/cover

~RAL 7035, Light gray / ~RAL design 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 398 x 80 mm (without cover cap)
430 x 398 x 108 mm (with cover cap)

Weight (without battery)


Accessories

DL3750+ Matrix printer (Extern), FCA2014-A1 Cable kit (Communication), FHA2016-A1 19" mounting kit, FHA2017-A1 Flush mounting bezel one HU, FTO2005-C1 Key switch (Kaba), FTO2006-B1 Key switch (Nordic), Z3B171 Relay module

Expansion

FCA2033-A1 License key (S1), FCA2001-A1 RS232 module (isolated), FCA2002-A1 RS485 module (isolated), FH7201-Z3 Housing (Eco), FH7202-Z3 Housing (Standard)