Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC124-ZA

Fire control panel, 12 zones

Stock no. S54400-C128-A1

Stock no. S54400-C128-A1

The FC124-ZA is a conventional fire control panel with an integrated operating unit for 12 zones. The control unit has been designed to be very simple to use while offering exceptional flexibility via a comprehensive feature list. The FC124-ZA is ideally suited for small applications, e.g. in schools, shops, hotels. Expansions and accessories must be ordered separately.

Attribute

Value

Operating voltage

DC 21…28.6 V

Mains voltage

AC 97...127 V / AC 196...253 V

Power supply

70 W

Operating current

Max. 2.5 A

Emergency power supply

Up to 72 Ah

Battery capacity

2x 12 V / 7, 12 or 17 Ah

Relay outputs

1x dialer fault

Operating temperature

-5…+40 °C

Monitored output

1x sounder line, 1x dialer fire

Programmable inputs

3

Plug-in position

3

Zones

12

Conventional devices per zone

Max. 32

Relative humidity

≤95 % rel. (no condensation)

Storage temperature

-20…+60 °C

Protection category

IP30

Color housing/cover

~RAL 000 50 00, Gray

Dimensions (W x H x D)

430 x 399 x 124 mm

Accessories

FCA1206-Z1 Key switch set (Nordic SE), FCA1209-Z1 Output module (230 V), FDCH221 Housing for input/output modules, FA2003-A1 Battery (12 V, 7 Ah, VDS), FA2004-A1 Battery (12 V, 12 Ah, VDS), FA2005-A1 Battery (12 V, 17 Ah, VDS)

Expansion

FTO1203-H1 EVAC Module (NL 8&12 zones), FTO1202-Z1 Zone ind. field 12x2 LED