Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC122-ZA

Fire control panel, 4 zones

Stock no. S54400-C130-A1

Stock no. S54400-C130-A1

The FC122-ZA is a conventional fire control panel with an integrated operating unit for 4 zones. The control unit has been designed to be very simple to use while offering exceptional flexibility via a comprehensive feature list. The FC122-ZA is ideally suited for small applications, e.g. in schools, shops, hotels. Expansions and accessories must be ordered separately.

Attribute

Value

Operating voltage

DC 21…28.6 V

Mains voltage

AC 196...253 V

Power supply

25 W

Operating current

Max. 0.9 A

Emergency power supply

Up to 72 Ah

Battery capacity

2x 12 V / 4 or 7 Ah

Relay outputs

1x dialer fault

Operating temperature

-5…+40 °C

Monitored output

1x sounder line, 1x dialer fire

Programmable inputs

2

Plug-in position

1

Zones

4

Conventional devices per zone

Max. 32

Relative humidity

≤95 % rel. (no condensation)

Storage temperature

-20…+60 °C

Protection category

IP30

Color housing/cover

~RAL 000 50 00, Gray

Dimensions (W x H x D)

310 x 360 x 85 mm

Accessories

FCA1206-Z1 Key switch set (Nordic SE), FCA1209-Z1 Output module (230 V), FDCH221 Housing for input/output modules, AX1213 Battery (12 V, 4.5 Ah), FA2003-A1 Battery (12 V, 7 Ah, VDS)

Expansion

FCA1203-Z1 Output card 2M 2R, FTO1201-H1 EVAC Module (NL 2&4 zones)