Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DM1103__

Collective manual call point

Stock no. DM1103__

Stock no. DM1103__

Collective manual call point for the immediate manual actuation of a fire alarm by pushing in the glass plate and pressing the pushbutton.

The housing DMA1192-xx and the switching unit DMA1103D must be ordered separately.

Attribute

Value

Operating temperature

-25...+70 °C

Protection category

IP54 (IP65 with protection seal and screwed cable gland)

Standard

EN 54-11

Dimensions (W x H x D)

134 x 134 x 43 mm

Accessories

DMZ1197-AD Protection seal, DMZ1197-AC Protective cover, A5Q00004478 Screwed cable gland M20, A5Q00006735 Locking plug M20, (1 hole)