Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DM1103-S

Emergency stop button complete

Stock no. A5Q00014486

Stock no. A5Q00014486

Emergency stop button DM1103-S for the stop function of a gas extinguishing system.

For indoor and outdoor applications.

For surface-mounted feed lines to the DM1103-S, the housing is equipped with openings at the top and bottom, with sealing studs for M20 cable glands or locking plug (2 locking plugs, 2 holes enclosed).

Indirect stop function by smashing in the glass plate and pressing the pushbutton. As soon as the button is not pressed any longer (self reset), the stopped extinguishing release will continue. To replace the glass plate, open the housing door with the key.

Attribute

Value

Operating temperature

-25...+70 °C

Protection category

IP54 (IP65 with seal DMZ1197-AD)

Standard

EN 12094-3

Dimensions (W x H x D)

134 x 134 x 43 mm

Terminal block

0.28...1.5 mm2

Color

~RAL 5005, Signal blue

Accessories

DMZ1197-AD Protection seal, DMZ1197-AC Protective cover, A5Q00004478 Screwed cable gland M20