Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DB722

Detector base

Stock no. S54319-F19-A1

Stock no. S54319-F19-A1

The DB722 is a universal base with detector base seal and screwless terminals for all the addressable point detectors of the series Cerberus PRO FD720.

Attribute

Value

Cable capacity

0.2...1.6 mm2

Color

~RAL 9010, Pure white

Dimensions (Ø x H)

117 x 23 mm

Accessories

DBZ1190-AA Micro terminal 0.5 mm2, DBZ1190-AB Connection terminal 2.5 mm2