Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DB721D

Detector base

Stock no. S54319-F15-A1

Stock no. S54319-F15-A1

Universal base with extra large mounting slots facilitates use with a wide variety of back boxes and other electrical accessories. Connecting terminals for cable diameter at 1.6 mm2. Place for auxiliary terminals 2x DBZ1190-AA and 2x DBZ1190-AB.

For the OOH740 point detector of the series Cerberus PRO in conventional mode when connected on detector lines compliant to BS 5839 (part 1).

Back entry for recess supply wiring. 2 breakouts on the side for surface wiring of cables up to 8 mm in diameter. By using the detector base with loop contact the detector line is not interrupted even if no point detector is mounted

Attribute

Value

Cable capacity

0.2...1.6 mm2

Color

~RAL 9010, Pure white

Dimensions (Ø x H)

117 x 23 mm

Accessories

DBZ1190-AA Micro terminal 0.5 mm2, 4-pole, DBZ1190-AB Connection terminal 2.5 mm2, 3-pole, FDBZ291 Designation plate, RS720 Detector base seal