Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DB721

Detector base with loop contact

Stock no. S54319-F11-A1

Stock no. S54319-F11-A1

Universal base with extra large mounting slots facilitates use with a wide variety of back boxes and other electrical accessories. Connecting terminals for cable diameter at 1.6 mm2. Place for auxiliary terminals 2x DBZ1190-AA and 2x DBZ1190-AB.

For all point detectors of the series Cerberus PRO FD720.

Back entry for recess supply wiring. 2 breakouts on the side for surface wiring of cables up to 8 mm in diameter. By using the detector base with loop contact (DB721) the detector line is not interrupted even if no point detector is mounted.

Attribute

Value

Cable capacity

0.2...1.6 mm2

Color

~RAL 9010, Pure white

Dimensions (Ø x H)

117 x 23 mm

Accessories

FDBZ291 Designation plate, RS720 Detector base seal, DBZ1190-AA Micro terminal 0.5 mm2, 4-pole, DBZ1190-AB Connection terminal 2.5 mm2, 3-pole