Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

BEXBG05-E

Ex-flashing light

Stock no. GBI:1053007

Stock no. GBI:1053007

Bright flashing light for Ex-zones. Built with seawater-resistant aluminum and stainless steel protection cage.

Gas zones: 1, 2</TD><TD CLASS="LegendText"></TD><TD CLASS="LegendText"> (faulty format)

Dust zones: 21, 22

Attribute

Value

Standard

EN 60079-0:2006, EN 60079-1:2007, EN 61241-0:2006, EN 61241-1:2004

Protection category

IP67

Operating voltage

DC 18...30 V / AC 107...253 V

Operating temperature

-50 °C…+70 °C

Alarm current

300 mA/55 mA

Light intensity

5 J

Ex-classification

II 2G Ex d IIC T4 for Ta –50 ºC...+70 ºC
II 2G Ex d IIC T5 for Ta –50 ºC...+55 ºC
II 2G Ex d IIC T6 for Ta –50 ºC...+40 ºC
II 2D Ex tD A21 IP67 T115 ºC based on max. Ta of +70 ºC

Terminals

1 x 4 mm2 or 2 x 2,5 mm2

Dimensions (W x H x D)

165 x 226.5 x 145 mm

Color

~RAL 3000, Flame red