Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

ALB24.1OR

Flashing signal lamp - orange

Stock no. BPZ:5154140001

Stock no. BPZ:5154140001

Powerful light intensity generated by electronic flash tube, ribbed dome with strong diffusion. Ideal for noisy environments. To identify buildings, entrances and exits: help can be brought quickly in an emergency. For inside and outside applications.

The adapter base for IP65 must be ordered separately.

Attribute

Value

Protection category

IP54

Operating voltage

DC 20...30 V

Operating temperature

-20...+55 °C

Alarm current

155 mA (3.7 W)

Frequency range

Ca. 1 Hz (60/min.)

Flash energy

2 Joule

Cable capacity

1.5 mm2

Dimensions (Ø x D)

93 x 75 mm

Accessories

DAB-W deep adapter base for IP65