RMZ791

Detached operator unit with 3 m cable

Stock no. BPZ:RMZ791

Stock no. BPZ:RMZ791

Like plug-in type operator unit, but:

  • Other mounting choices (typically for control panel door or wall mounting)

  • Larger display

  • Connection via a prefabricated 3 m cable, supplied as standard


Attribute

Value

Voltage supply

Supply from controller module

Power consumption

2 VA

Degree of protection

IP20

Dimensions (W x H x D)

145 x 96 x 34 mm