RMZ788

Universal module (4UI, 2AO, 2DO)

Stock no. BPZ:RMZ788

Stock no. BPZ:RMZ788

Additional inputs and outputs required by the Synco™ 700 controllers can be provided by these modules. A description of the functions is given with the relevant controller module.

Attribute

Value

Voltage supply

Supply from controller module

Power consumption

2 VA

Relay outputs, number

2

Analog outputs, number

2

Analog output, signal

DC 0...10 V

Analog output, current

Max. 1 mA

Universal inputs, number

4

Universal input, signal

0...1000, 1000...1175, 2 x LG-Ni1000, DC 0...10, Potential-free digital status contact, LG-Ni1000, Pt1000, T1 (PTC) Ohm

Relay outputs

switching contact, potential-free

Relay output, switching voltage

AC 19...265 V

Relay output, switching current

4 (3) A

Dimensions (W x H x D)

117 × 90 × 75 mm