RMZ782B

Heating circuit module

Stock no. BPZ:RMZ782B

Stock no. BPZ:RMZ782B

  • Weather-compensated flow temperature control via heating circuit's mixing valve

  • Control of heating circuit pump

The available heating circuit control and supervisory functions are the same as those of the RMH760B

Additional info

Power supply via controller module

Attribute

Value

Relay outputs, number

3

Voltage supply

Supply from controller module

Power consumption

2 VA

Analog outputs, number

1

Analog output, signal

DC 0...10 V

Analog output, current

Max. 1 mA

Universal inputs, number

3

Universal input, signal

LG-Ni1000, 0...1000, 1000...1175, DC 0...10, Pt1000, NTC 575, T1 (PTC) Ohm

Relay outputs

Switching contact, potential-free

Relay output, switching voltage

AC 19…250 V

Relay output, switching current

4 (3) A

Dimensions (W x H x D)

117 × 90 × 75 mm