RMH760B-3

Heating controller with languages da, fi, sv, no

Stock no. BPZ:RMH760B-3

Stock no. BPZ:RMH760B-3

  • Heating controller as primary controller or main controller (district heat) or heating circuit controller

  • Boiler temperature control

  • Control of max. 3 heating circuits and DHW heating (7 variants available) with optional extension modules

  • Tested, predefined applications (refer to Application Catalog)

  • Flexible configuration

  • Clear-text operation with separate operator unit (plug-in type or detached)

  • Integrated KNX bus communication

  • No commissioning tool required

Extension modules complement the Synco 700 heating controller and offer extra functions. Controller and extension modules are interconnected via plug-in connectors. The extension modules are attached to the controller and do not operate autonomously. Full operation from commissioning to enduser operation via the operator unit.

Available extension modules:

2 heating circuit modules RMZ782B

1 DHW module RMZ783B

1 universal module RMZ787

2 universal modules RMZ789

A total of 4 extension modules can simultaneously be used with the Synco 700 heating controller.

Available operator units:

  • Plug-in type operator unit RMZ790

  • Detached operator unit RMZ791

  • Bus operator unit RMZ792


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

12 VA

Communication

KNX (KNX TP1)

Analog outputs, number

2

Analog output, signal

DC 0...10 V

Analog output, current

Max. 1 mA

Universal input, signal

LG-Ni1000, 2 x LG-Ni1000, T1 (PTC), Pt1000, NTC 575, 0...1000, 1000...1175, DC 0...10, Digital pulse contact, Potential-free digital status contact Ohm

Relay outputs, number

5

Relay outputs

Potential-free switching contact

Relay output, switching voltage

AC 19...250 V

Relay output, switching current

4 (3) A

Universal inputs, number

6

Degree of protection

IP20

Dimensions (W x H x D)

173 × 90 × 80 mm