QAP21.2

Cable temperature sensor for high-temperature applications (180°C)

Stock no. BPZ:QAP21.2

Stock no. BPZ:QAP21.2

For acquiring the water temperature in flat solar collectors

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-30...180 °C

Measurement accuracy

At -30...180 °C: ±1.65 K

Time constant

Fitted to pipe: <20 s (faulty format)

Protection pocket

50 x 6 mm

Material, protection pocket

Stainless steel

Connection cable

Silicone

Cable length

1.5 m

Type of fixing

Cable tie or with accessories

Degree of protection

IP67