QAE2164.010

Immersion temperature sensor 100 mm DC 0...10 V

Stock no. BPZ:QAE2164.010

Stock no. BPZ:QAE2164.010

Additional info

Fixing is made by protection pocket or compression fitting. No protection pocket is included as standard. The nominal pressure depends on the protection pocket used (see accessories). By using the compression fitting AQE2102 the nominal pressure is 16 bar (PN 16).

Attribute

Value

Operating voltage

AC 24, DC 13.5...35 V

Power consumption

≤ 1 VA

Measuring range, temperature

-10...120 °C

Measurement accuracy

At 0...70 °C: ±1, At -40...120 °C: ±1.4 K

Time constant

With protection pocket: 30 s

Immersion length

100 mm

Material, immersion pocket

Stainless steel

Connection, electrical

Screw terminals

Type of fixing

Protection pocket G½ "

Analog output, signal

DC 0...10 V

PN class

PN 10

Degree of protection

IP54

Dimensions (W x H x D)

80 x 88 x 39 mm