BSG21.5

Setpoint adjuster, passive, temperature ranges: -20...20 °C; 20...60 °C; -3...3 K

Stock no. BPZ:BSG21.5

Stock no. BPZ:BSG21.5

Setpoint adjuster for flush panel mounting 48 x 48 mm, with 2 adjustable stops for setpoint limitation. With transparent plastic cover and scales according to the temperature ranges.

Additional info

*) Setpoint setting range can be selected with different terminals, see datasheet

Attribute

Value

Operating voltage

Mains independent

Setpoint setting range

-20...20, 20...60 °C

Setpoint readjustment range

±3 K

Temperature range

-20...20, 20...60, -3...3 °C

Analog outputs, number

3

Analog output, signal

LG-Ni1000

Ambient temperature, operation

-5…55 °C

Degree of protection

IP42

Type of fixing

Mounting in a control panel front, control desk or on a concealed conduit box (on the cover plate)

Dimensions (W x H x D)

48 × 48 × 46 mm