BSG21.1

Setpoint adjuster, passive, scale 0...50 °C (exchangeable)

Stock no. BPZ:BSG21.1

Stock no. BPZ:BSG21.1

Setpoint adjuster for flush panel mounting 48 x 48 mm, with 2 adjustable stops for setpoint limitation. With transparent plastic cover and scales according to the temperature ranges.

Attribute

Value

Operating voltage

Mains independent

Setpoint setting range

Various

Temperature range

Various

Analog outputs, number

1

Analog output, signal

0...1000 Ohm

Ambient temperature, operation

-5…55 °C

Degree of protection

IP42

Type of fixing

Mounting in a control panel front, control desk or on a concealed conduit box (on the cover plate)

Dimensions (W x H x D)

48 × 48 × 46 mm