Web server for 1 Synco device

Stock no. BPZ:OZW772.01

Stock no. BPZ:OZW772.01

Web server OZW772 allows for remote plant control and monitoring via the web.

  • Operate web browser via PC/laptop and Smartphone

  • Operate ACS (PC/laptop with ACS plant operating software)

  • Connections: USB and Ethernet

  • Display fault messages in the web browser

  • Send fault messages to a maximum of 4 e-mail recipients

  • Periodically send system reports to e-mail recipients

  • Visualize the plants in the web browser based on standard plant diagrams and customized plant web pages

  • Acquire and display consumption data

  • Send consumption data file to 2 email recipients

  • Function "Energy indicator" to monitor data points for energy-related limit values, or "Green limits"

  • Web services for external applications via Web API (Web Application Programming Interface)

  • Encrypted with https and TLS for e-mails

  • Record of trends, display and dispatch to 2 e-mail recipients

  • Integration up to 237 S-Mode data points of KNX devices (not OZW772.01)

  • Direct commissioning with web browser or ACS service tool

Additional info

Commissioning Instructions C5701 stored on web server

Package insert:

Installation Instructions G5701

Power pack AC 230 V / DC 24 V



2 cable ties


Web servers OZW772.01, OZW772.04, OZW772.16, OZW772.250 can connect 1, 4, 16, or 250 KNX devices from the product ranges Synco 700, Synco RXB/RXL, and RDG/RDF/RDU room thermostats, and the QAX Synco living central apartment units.



Operating voltage

Power pack: AC 230, Web server: DC 24 V


KNX TP1 (wire-Bus), Ethernet, RJ45 plug socket (shielded), USB V2.0 (universal serial bus)

Degree of protection


Dimensions (W x H x D)

87.5 x 90 x 40 mm


On DIN rails, With Screws