OZW771.04

Central communication unit, max. 4 controllers

Stock no. BPZ:OZW771.04

Stock no. BPZ:OZW771.04

The OZW771… central communication unit is a component of the Synco™ system. It is used for the remote operation and supervision of plants with Synco™ 700 Synco™ RXB… and Synco™ living units in KNX network systems.

Alarm messages can be delivered to

  • ACS operating station (ACS alarm)

  • SMS receivers

  • Fax machines*

  • Pagers

  • E-mail receivers*

* Only possible with GSM modem, depending also on the telephone provider

Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

5 VA

Digital inputs, number

2

Degree of protection

IP20

Dimensions (W x H x D)

161 x 110 x 62 mm