Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

UP 525/13

Universal Dimmer, 1 x 230 V AC, 10 ... 250 VA, without mounting frame

Stock no. 5WG1525-2AB13

Stock no. 5WG1525-2AB13

  • One output for switching and dimming resistive, inductive or capacitive loads

  • Built-in device for mounting in the AP 641 room control box and AP 118 automation module box, they must be ordered separately

  • Automatic adjustment to leading edge or trailing edge control, depending on the type of load

  • Rated operational voltage 230 V AC

  • Rated frequency 50...60 Hz

  • Rated power at +35°C ambient temperature: 10…250 VA

  • Electronic protection of the output against overload, short circuit and temperature rise

  • Reporting of overload, short circuit and temperature rise via the bus

  • Maintenance-free terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5mm

  • Bus-powered electronics

  • Integrated bus coupling unit, bus connection via bus terminal block


Attribute

Value

Dimensions (W x H x D)

50 x 50.9 x 41.3 mm