Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

TXM1.8RB

8 Relay output module for blinds control

Stock no. S55661-J105

Stock no. S55661-J105

8 relay outputs for blinds control, signaled with green LED, without local operation.

8 DO (non-floating):

  • 4 blinds motors with 2 end switches

  • 2 blinds motors with 3 end switches

  • 2 blinds motors with 2 end switches + 1 blinds motor with 3 end switches

  • Current measurement for each blinds motor

  • Switching voltage AC 100... 250 V

  • Switching current max. 3 A (motor)

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

1.4 W

Relay output, switching voltage

AC 100…250 V

Weight

0.225 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm