Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

TXM1.8D

8 Digital Input Module

Stock no. BPZ:TXM1.8D

Stock no. BPZ:TXM1.8D

8 digital input, signaling per input with three-colored LED (green, yellow, red), without local operation.

8 DI, individually configurable as:

  • Message signal

  • Message impulse with storage functions

  • Counter impulse for up to a maximum of 10 Hertz

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

1.1 W

Digital inputs, number

8

Weight

0.164 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm