TXM1.6RL

6 Relay output module, bistable

Stock no. S55661-J103

Stock no. S55661-J103

6 outputs signaled with green LED, without local operation.

6 DO (volt-free, bistable), individually configurable as:

  • Switching of fluorescent lamps (number of ballasts see data sheet)

  • Configurable behavior in case of power failure and bus failure

  • Max. inrush current 800 A (20 µs), 165 A (20 ms)

  • Switching voltage AC 24...277 V

  • Switching current max. 10 A (cos φ = 0.8)

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

0.8 W

Relay output, switching voltage

AC 24…27 V

Weight

0.27 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm