Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

TXM1.16D

16 Digital Input Module

Stock no. BPZ:TXM1.16D

Stock no. BPZ:TXM1.16D

16 digital input, signaling per input with green LED, without local operation.

16 DI, individually configurable as:

  • Message signal

  • Message impulse with storage functions

  • 8 inputs as counter impulse for up to a maximum of 10 Hertz

Additional info

Easy-to-understand operation:

  • Local priority operation as per VDI3814

  • Simple display concept with LCD and colored LEDs


Attribute

Value

Operating voltage

DC 22.5...26 V

Power consumption

1.4 W

Digital inputs, number

16

Weight

0.199 kg

Dimensions (W x H x D)

64 x 77.5 x 98 mm