Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

S 425/72

IR remote, silver

Stock no. 5WG1425-7AB72

Stock no. 5WG1425-7AB72

IR hand-held transmitters:

  • For wireless control of actuators via infrared signals, e.g. for switching on/off/toggle, dimming, send value, control solar protection or recall/save scenes

  • 1 LED per group for control of transmission and battery

  • Infrared wave length: 890 nm

  • Infrared frequency: 455 kHz

  • Transmission range: 20 m, non-directional

  • Power supply by two commercially available 1.5 V batteries type Alkaline LR03/AAA

Additional info

Accessories for pushbuttons UP 223 and UP 287 with IR receiver decoder



Dimensions (W x H x D)

55 x 154 x 24 mm