Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXZ95.1/LON

Radio frequency receiver with Gateway EnOcean/LonWorks, AC / DC 24 V, external antenna

Stock no. S55842-Z100

Stock no. S55842-Z100

  • Wireless receiver with LonWorks® interface FTT10A

  • Evaluation of up to 9 EnOcean room units (room temperature and setpoint adjustment)

Additional info

For use with:

  • Desigo RXC

  • Devices / systems with LonWorks® communication

An external antenna is included in the delivery.

Attribute

Value

Operating voltage

DC 24, AC 24 V

Voltage supply

LonWorks bus (LPT10)

Power consumption

0.82 VA

Degree of protection

IP42

Weight

0.173 kg

Dimensions (W x H x D)

58 x 78 x 46 mm

Ambient temperature, operation

-20…60 °C

Ambient humidity, operation

<70 % r.H. (faulty format)

Ambient temperature, storage

-20…60 °C