Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXM39.1

I/O block with KNX PL-Link for use with a PXC3.E7.. series room automation station

Stock no. S55376-C105

Stock no. S55376-C105

The I/O block with KNX PL-Link, RXM39.1 contains the inputs and outputs required by a PXC3 series room automation station for a fan-coil application.

  • KNX PL-Link bus communication

  • Fan control (ECM fan, DC 0...10 V)

  • Actuator control DC 0...10 V

  • Electric heating control DC 0...10 V

  • Potential-free relay contacts to release fan and electric heating

  • Plug-in screw terminals


Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

12 VA

Communication

KNX PL-Link

Analog inputs, number

2

Analog outputs, number

3

Analog output, signal

DC 0...10 V

Digital inputs, number

4

Digital outputs, number

0

Relay outputs, number

1

Electric reheater relay

1

Relay output, switching voltage

AC 250 V

Relay output, switching current

5 (4) A

Triac outputs, number

0

Mounting

On DIN rail

Mounting location

Ceiling voids with cover, Panel, installation box

Degree of protection

IP20

Dimensions (W x H x D)

152 x 120 x 62 mm