Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXC41.5

Extension module for blinds control

Stock no. S55373-C120

Stock no. S55373-C120

- Control of 2 electric motors for blinds

Attribute

Value

Voltage supply

From base module

Mounting location

Ceiling voids with cover, Panel

Analog outputs, number

0

Digital inputs, number

4

Relay outputs, number

4

Relay output, switching voltage

AC 250 V

Relay output, switching current

3 (3) A

Interface for base module

PE-bus for RXC3..

Mounting

On DIN rail

Dimensions (W x H x D)

80 x 120 x 62 mm