Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXC40.5

Extension module for lighting control

Stock no. S55373-C119

Stock no. S55373-C119

- Switching and dimming of 2 groups of lights

Attribute

Value

Voltage supply

From base module

Mounting location

Ceiling voids with cover, Panel

Analog outputs, number

2

Analog output, signal

DC 0...10 V

Digital inputs, number

4

Relay outputs, number

2

Relay output, switching voltage

AC 250 V

Relay output, switching current

12 (12) A

Interface for base module

PE-bus for RXC3..

Mounting

On DIN rail

Dimensions (W x H x D)

80 x 120 x 62 mm