Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXC39.5/00039

Communicating room controller, with LonMark compatible bus communication

Stock no. S55373-C118

Stock no. S55373-C118

The RXC39.5 room controller is used for temperature control in individual rooms.

  • For fan coil systems with continuous (ECM) fan

  • Downloadable application software

  • LonMark-compatible bus communication

  • Connection to Desigo building automation and control system

  • DC 0...10 V control of valve and damper actuators, fan, and electric heater

  • Commissioning with RXT10 or standard LonWorks tool

  • Operating voltage AC 24 V

  • Plug-in screw terminals


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

33 VA

Control algorithm

PI

Communication

Bus: LonWorks, Room unit: PPS2

Service plug

Standard-LonWorks-Tool

Analog inputs, number

1

Analog outputs, number

4

Analog output, signal

DC 0...10 V

Digital inputs, number

4

Digital outputs, number

0

Relay outputs, number

2

Relay output, switching voltage

AC 250 V

Relay output, switching current

2 (2) A

Triac outputs, number

2

Triac outputs

PWM, 3-Point

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Mounting

On DIN rail

Mounting location

Ceiling voids with cover, Fan coil, Panel

Degree of protection

IP20

Dimensions (W x H x D)

152 x 120 x 62 mm

Product conformity

eu.bac certified