Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXC32.5/00032

VAV room controller with LonWorks communication, basic application 00032

Stock no. S55373-C116

Stock no. S55373-C116

The RXC32.5 controller is used for VAV room temperature control in individual rooms.

  • Control of the supply or extract air with volume control dampers, with or without reheater

  • Downloadable application software

  • LonMark-compatible bus communication

  • Connetion to Desigo building automation and control system

  • Control of damper actuators with AC 24 V, 3-position positioning signal

  • Control of electric or LPHW reheaters with AC 24 V or AC 24 V 3-position signals

  • Built-in air flow sensor

  • Operating voltage AC 24 V

  • Plug-in screw terminal


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

33 VA

Control algorithm

PI

Communication

Bus: LonWorks, Room unit: PPS2

Service plug

RXT20.1

Analog inputs, number

1

Digital inputs, number

2

Triac outputs, number

4

Triac outputs

PWM, 3-Point

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Mounting

On DIN rail, With screws

Mounting location

Ceiling voids with cover, Panel, VAV box

Degree of protection

IP20

Dimensions (W x H x D)

152 x 120 x 62 mm