Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXC31.5/00031

VAV base module with LonWorks communication, basic application 00031

Stock no. S55373-C115

Stock no. S55373-C115

The RXC31.5 controller is used for VAV room temperature control in individual rooms.

  • Control of supply and extract air, with volume control dampers or additional VAV compact controllers, with or without reheater

  • Can be combined with extension modules for control of lighting and blinds

  • Downloadable application software

  • LonMark-compatible bus communication

  • Connection to Desigo building automation and control system

  • Control of damper actuators with AC 24 V, 3-position or DC 0...10 V positioning signal

  • Control of VAV compact controllers (with differential pressure sensor, volumetric flow controller and actuator) with DC 0...10 V signal

  • Control of electric or LPHW reheaters with AC 24 V or AC 24 V 3-position signals

  • Operating voltage AC 24 V

  • Plug-in screw terminal


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

33 VA

Control algorithm

PI

Position feedback

DC 0...10 V

Communication

Bus: LonWorks, Room unit: PPS2

Service plug

RXT10.., RXT20.1

Analog inputs, number

3

Digital inputs, number

3

Digital outputs, number

0

Triac outputs, number

6

Triac outputs

ON/OFF

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Mounting

On DIN rail, With screws

Mounting location

Ceiling voids with cover, Panel, VAV box

Degree of protection

IP20

Dimensions (W x H x D)

152 x 120 x 62 mm