Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXC30.5/00030

Radiators, chilled ceilings, lighting, base module with LonWorks communication, basic application 00030

Stock no. S55373-C114

Stock no. S55373-C114

The controllers are used for temperature and lighting control in individual rooms.

  • PID control of chilled ceilings and radiators

  • Extension modules for control of lighting and blinds

  • Connection to Desigo building automation and control system

  • LonMark-compatible bus communication

  • Control of 2 thermic valve actuators AC 24 V (PDM) or 1 motorized valve actuator AC 24 V (3-position)

  • Volt-free relay contacts for lighting control (16 A)

  • Plug-in screw terminal


Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

12 VA

Control algorithm

PI

Communication

Bus: LonWorks, Room unit: PPS2

Service plug

RXT20.1

Digital inputs, number

2

Digital input, application

HVAC, Light

Relay outputs, number

2

Relay output, switching voltage

AC 250 V

Relay output, switching current

16 (12) A

Triac outputs, number

2

Triac outputs

HVAC: PWM, 3-Point

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Mounting

On DIN rail, With screws

Mounting location

Ceiling voids with cover, Panel

Degree of protection

IP20

Dimensions (W x H x D)

152 x 120 x 62 mm