Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RXC10.5/00010

Radiator, chilled ceilings and VAV room controller with LonWorks communication and basic application OOO10

Stock no. S55373-C110

Stock no. S55373-C110

The RXC10.5 controller is used for temperature control in individual rooms.

  • For chilled ceilings and radiators

  • VAV

  • PID control

  • Loadable application software

  • LonMark-compatible bus communications

  • Connection to Desigo building automation and control system

  • Control of thermal valve actuators, AC 24 V, PDM*

  • Operating voltage AC 24 V

* PDM = pulse duration modulation

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

2 VA

Control algorithm

PI

Position feedback

DC 0...10 V

Communication

Bus: LonWorks

Service plug

RXT20.1

Analog inputs, number

1

Analog output, signal

DC 0...10 V

Digital inputs, number

2

Triac outputs, number

2

Triac outputs

PWM, 3-Point

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.5 A

Mounting location

In room

Degree of protection

IP30

Dimensions (W x H x D)

92 x 126 x 40 mm