Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RS 525/23

Universal Dimmer, 1 x 230 V AC, 250 VA, (R,L,C load)

Stock no. 5WG1525-2AB23

Stock no. 5WG1525-2AB23

  • One output for switching and dimming resistive, inductive or capacitive loads

  • Automatic adjustment to leading edge or trailing edge control, depending on the type of load

  • Rated operational voltage AC 230 V

  • Rated frequency 50...60 Hz

  • Rated power at +35°C ambient temperature: 10…250 VA

  • Electronic protection of the output against overload, short circuit and temperature rise

  • Reporting of overload, short circuit and temperature rise via the bus

  • Screw-less terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5 mm2

  • With bus connection module

  • Bus-powered electronics

  • Integrated bus coupling unit, bus connection via bus terminal

  • Modular installation device for mounting in AP 118 automation module box or AP 641 room control box

Additional info

The AP 641 room control box and AP 118 automation module box must be ordered separately.

See Chapter Quick-assembly system - Room control box.

Attribute

Value

Dimensions (W x H x D)

50.2 x 48.8 x 35.5 mm