Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Touch room operator unit 4.3 inch

Stock no. S55624-H109

Stock no. S55624-H109

  • High quality, TFT display 4.3" with 262,000 colors and glass surface in aluminum metal housing for use with Desigo TRA.

  • Resolution: 480 x 800 pixels (wide screen).

  • IPS technology for wider viewing angle, more brilliant colors and higher contrast.

  • Capacitive touch screen.

  • Portrait and landscape application.

  • Energy efficiency function ("Green Leaf ")

  • Intuitive operation with text and exchangeable symbols.

  • Navigate through multiple displays and operating pages.

  • LED backlit, dimmed automatically.

  • Brightness sensor for energy-saving background lighting.

  • AC 24 V power supply or Power over Ethernet (PoE)

  • Connected via Ethernet RJ45 connection.

  • Compact design with low installation profile for flush mounting.

  • Easy to install and includes theft protection.



Operating voltage

AC 24 V

Voltage supply

Power over Ethernet

Sensing element



Ethernet / IP


Flush-mounted conduit box

Degree of protection


Dimensions (W x H x D)

88 x 132 x 15 mm