Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QMX3..

Wall-mounted room sensors and operator units for KNX

Stock no. BPZ:QMX3..b

Stock no. BPZ:QMX3..b

The wall-mounted room unit QMX3.. consists of:

  • Base plate

  • Sensor or room operator unit

The following functions are (depending on type):

  • Temperature sensor or multisensor (T, r.h., CO2)

  • Backlit display or LED display

  • Touchkeys

  • Switching and control of lighting, blinds, scenes


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0...50 °C

Sensing element, temperature

NTC

Communication

KNX PL-Link, KNX S-Mode

Mounting

Wall-mounting

Degree of protection

IP30

Dimensions (W x H x D)

88.4 x 133.4 x 18 mm

Product Variants