Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QMX3.P36F

Room unit for KNX PL-Link, freely configurable, flush-mounted with square bezel

Stock no. S55624-H100

Stock no. S55624-H100

The flush-mounted room unit QMX3.. consists of:

  • Operator unit

  • Bezel, titanium white

  • Base plate and KNX plug.

Functionality:

  • Freely configurable user interface (keys and visual items) as part of Total Room Automation

  • RoomOptiControl energy efficiency function

  • Room temperature measurement

  • Display of room temperature, control mode, scenes etc. (dot matrix LCD)

  • Backlit display, white or blue selection

  • KNX PL-Link interface to the room automation station with plug & play functionality

  • Can be combined with different standard and design bezels


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0…50 °C

Sensing element, temperature

NTC

Communication

KNX PL-Link

Mounting

Flush or wall-mounted conduit box

Degree of protection

IP30

Mechanical design

CEE/VDE (Typ A)

Dimensions (W x H x D)

55 x 55 x 38 mm