Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAX98.4

Room unit with EnOcean interface, setpoint adjuster, button and switch for fan stages

Stock no. S55623-H107

Stock no. S55623-H107

  • Acquisition of the room temperature

  • Room temperature setpoint adjustment

  • Freely-programmable button

  • Step switch (5 stages)

  • Powered by solar cell

  • A gateway is mandatory (EnOcean / KNX)

  • Optional use of battery if light conditions are insufficient

  • Including design frame DELTA line, titan white

Additional info

For use with units from the following product ranges:

  • RXB (together with gateway EnOcean/KNX, RXZ97.1/KNX)

  • Devices with KNX Communication


Attribute

Value

Voltage supply

Solar cell

Time constant

≤16 min

Measuring range, temperature

0…50 °C

Measurement accuracy

±0.4 K

Setpoint readjustment range

±10 K

Degree of protection

IP30

Dimensions (W x H x D)

55 x 55 x 28 mm

Weight

0.05 kg