Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAX84.1/PPS2

Flush-mounted room unit complete with PPS2 interface and design frame

Stock no. BPZ:QAX84.1/PPS2

Stock no. BPZ:QAX84.1/PPS2

The set consists of:

  • Operator unit,

  • PPS2 bus coupling unit and

  • Design frame DELTA line in titanium white.

Functionality:

  • Acquisition of room temperature

  • Switch for adjustment of room temperature setpoint

  • Switch for mode selection (Off/Auto) and for manual fan control with fan coil systems (up to 3 speeds)

  • LCD with display of room temperature and control mode

Additional info

The room unit is complete with Siemens bezel DELTA-i line (titanum white).

Attribute

Value

Interface for controller

PPS2

Voltage supply

PPS2

Measuring range, temperature

0...40 °C

Sensing element, temperature

NTC

Mounting

Flush or wall-mounted conduit box

Degree of protection

IP30

Dimensions (W x H x D)

80 x 80 x 30.5 mm