Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAX32.1

Room unit with sensor, setpoint and operating mode selector and PPS2 interface

Stock no. BPZ:QAX32.1

Stock no. BPZ:QAX32.1

  • Acquisition of room temperature

  • Setpoint adjuster for room temperature

  • Rocker switch for mode selection (Off / Auto)


Attribute

Value

Interface for controller

PPS2

Interface for service

PPS2 on RJ45

Voltage supply

PPS2

Power consumption

0.10 VA

Time constant

≤8 min

Measuring range, temperature

0...40 °C

Sensing element, temperature

NTC

Measurement accuracy

±0.25 K at 25, ±0.5 K at 5...30 °C °C

Setpoint readjustment range

±12 K

Mounting location

Indoors

Mounting

Directly on wall, In recessed or top-mounted conduit box

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 36 mm

Weight

0.12 kg