Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAP22

Cable temperature sensor PVC 2 m, LG-Ni1000

Stock no. BPZ:QAP22

Stock no. BPZ:QAP22

For installation in fan coils, terminal units and induction units.

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-25...95 °C

Measurement accuracy

At -30...130 °C: ±1.3 K

Time constant

With ARG22.1 <25, With ARG22.1 <60 s (faulty format)

Immersion length

200 mm

Protection pocket

40,5 x 6 mm

Material, protection pocket

Stainless steel

Connection cable

PVC

Cable length

2 m

Type of fixing

Cable tie or with accessories

Degree of protection

IP65