Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAM2120.040

Duct temperature sensor 400 mm, LG-Ni1000

Stock no. BPZ:QAM2120.040

Stock no. BPZ:QAM2120.040

Fully active, flexible probe for averaging.

Additional info

Note on fixing:

Supplied complete with mounting flange.

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

-50...80 °C

Measurement accuracy

At -50...80 °C: ±1.8 K

Time constant

At v = 2 m/s: 30 s

Capillary length

400 mm

Probe length

400 mm

Connection, electrical

Screw terminals

Type of fixing

Flange

Degree of protection

IP42

Dimensions (W x H x D)

80 x 61 x 31 mm