Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAA24

Room temperature sensor LG-Ni1000

Stock no. BPZ:QAA24

Stock no. BPZ:QAA24

Attribute

Value

Sensing element, temperature

LG-Ni1000

Measuring range, temperature

0...50 °C

Measurement accuracy

At 0...50 °C: ±0.8 °C

Time constant

7 min

Connection, electrical

Screw terminals

Degree of protection

IP30

Dimensions (W x H x D)

90 x 100 x 32 mm