Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

PXC3.E75

Room automation station BACnet / IP, for up to 8 rooms / 16 room segments

Stock no. S55376-C102

Stock no. S55376-C102

Modular, freely programmable room automation station for HVAC, lighting and shading (TRA, Total Room Automation):

  • BTL tested BACnet/IP communication acoording to BACnet standard (rev 1.13) include B-ASC profile

  • Island bus to connect TX-I/O modules with any data point mix (including bus supply) (not with PXC3.E16A)

  • KNX bus for direct connection of peripheral devices using KNX PL-Link or KNX S-mode communication (including bus supply) (not with PXC3.E16A)

  • DALI bus to connect lighting controls (only controller types PXC3...A)

  • USB interface for tool

  • Mounting on standard mounting rail

  • 2-port Ethernet switch for low-cost cabling


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Communication

BACnet / IP, KNX PL-Link / S-Mode, Island bus

Dimensions (W x H x D)

162 x 74 x 90 mm

Degree of protection

IP20