Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

G..B181.1E/KN

VAV compact controller KNX

Stock no. BPZ:G..B181.1E/KN

Stock no. BPZ:G..B181.1E/KN

  • Networked compact controller with KNX capability for plants with variable or constant air volume flow

  • Integrated, highly precise differential pressure sensor, damper actuator and digitally configurable air volume controller

  • Nominal torque 5 or 10 Nm, air damper rotation angle mechanically adjustable between 0 and 90°

  • Configurable as single device per room or for cascade control with pressure ratio 1:1, positive pressure, or negative pressure

  • Prewired with a 0.9 m connecting cable and a 0.9 m KNX bus cable


Attribute

Value

Angular rotation

90 °

Positioning time

150 s

Communication

KNX S-Mode, KNX LTE-Mode, KNX PL-Link

Degree of protection

IP54

Dimensions (W x H x D)

71 x 158 x 61 mm

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

3 VA

Product Variants